(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Plastic, PJ series.

Casters - Plastic, PJ series.
  • Volume Discount

PJ series plastic casters, with allowable loads from 98 to 142daN. Abrasion resistant, plastic reinforced structure. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PWPJ-100
PWPJ-130
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load
(daN)
Mounting Height H
(mm)
Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Eccentricity
(mm)
1 Piece(s)Available

12 Days or more

98144717195951003230
1 Piece(s)Available

12 Days or more

14217780801081081303835

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Plastic Stopper No Properties Quiet
Load Range(daN) ~35.00 Wheel Material Rubber SBR Wheel Characteristics Abrasion Resistance
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck
Metal Fitting Color (Finish) Plastic-Reinforced Structure Specifications The wheels on earth Detailed Wheel Specifications (Core: Plastic) High Elasticity
Wheel color Black Floor Protection No Floor Protection Bearing Radial ball bearings

Additional Products in this Category

Tech Support