(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Rubber, nylon or urethane with fixed steel plate, without brake, K-420R series. (Part Numbers)

Casters - Rubber, nylon or urethane with fixed steel plate, without brake, K-420R series.
  • Volume Discount

•Metal Piece(Fittings etc.,) Material: Cold rolled steel plate (SPC)
•Load Category: Light Load
•Caster Type: Plate Type Fixed

PDF

Part Number

Configured Part Number is shown.

K-420R-38-UR

 
Part Number
K-420R-38-UR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Application Product CD
1 Piece(s)Available

8 Days or more

10~35.0027.450[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceRound hole361546253817Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment30406

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Metal Piece(Fittings etc.,) Material Cold rolled steel plate (SPC)
Load Category Used for Light load

Please check the type/dimensions/specifications of the part K-420R-38-UR in the Casters - Rubber, nylon or urethane with fixed steel plate, without brake, K-420R series. series.

Products like this...

Part Number
K-420R-32-N
K-420R-32-UR
K-420R-38-N
K-420R-50-N
K-420R-50-R
K-420R-50-UR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Application Product CD
1 Piece(s)Available

8 Days or more

10~35.0017.642[Nylon] NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included)Round holes (two holes)29-36203214Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment30393
1 Piece(s)Available

17 Days or more

10~35.0017.642[Urethane] Urethane RubberOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceRound holes (two holes)29-36203214Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment30405
1 Piece(s)Available

8 Days or more

10~35.0027.450[Nylon] NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included)Round hole361546253817Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment30394
1 Piece(s)Available

8 Days or more

1035.01~80.0037.265[Nylon] NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included)Round hole452558405020Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment30395
1 Piece(s)Available

8 Days or more

10~35.0029.465RubberNoRound hole452558405020Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment30389
1 Piece(s)Available

8 Days or more

1035.01~80.0037.265[Urethane] Urethane RubberOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceRound hole452558405020Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment30407

Additional Products in this Category

Tech Support