(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Turntable, with rotation stop, (Heavy loads).

Casters - Turntable, with rotation stop, (Heavy loads).
  • Volume Discount

Casters with swivel plate and rotation stop for heavy loads. Abrasion resistant, gasoline resistant, oil resistant and chemical resistant. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DHJ-LP-80U-MC
DHJ-LP-100U-MC
DHJB-LP-80U-MC
DHJB-LP-100U-MC
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Mounting Height H
(mm)
Wheel Diameter
(φ)
Detailed Wheel Specifications
1 Piece(s)Available

12 Days or more

No14080Oil Resistance
1 Piece(s)Available

12 Days or more

No150100Oil Resistance
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] With freely stopper14080Contains Steel Bushing
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] With freely stopper150100Contains Steel Bushing

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Low Floor Heavy Load Load Range(daN) 750.01 or More Allowable Load(daN) 980
Wheel Material Monomer Casting Nylon Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Slotted Holes Mounting Hole Pitch Length(mm) 59(80) Mounting Hole Pitch Width(mm) 121(105)
Mounting Seat(mm) 100 Mounting Seat Width(mm) 150 Rim Width(mm) 40
Application OA equipment, information and communication equipment Load Category Heavy Load Metal Fitting Color (Finish) Bright Chromate Plating
Specifications The wheels on earth Wheel color Blue Floor Protection No Floor Protection
Eccentricity(mm) 32 Metal Fitting Set Details Top Plate Elongated Hole Specifications Bearing Radial ball bearings

Additional Products in this Category

Tech Support