(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Rubber, nylon, urethane or phenol with fixed stainless steel plate, without brake, K-1320SR series.

Casters - Rubber, nylon, urethane or phenol with fixed stainless steel plate, without brake, K-1320SR series.
  • Volume Discount

•Metal Piece(Fittings etc.,) Material: Stainless Steel
•Mounting Hole Type: Slotted Hole
•Caster Type: Plate Type Fixed

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K-1320SR-65-N
K-1320SR-65-PH
K-1320SR-65-R
K-1320SR-65-UB
K-1320SR-75-N
K-1320SR-75-UB
K-1320SR-100-N
K-1320SR-100-PH
K-1320SR-100-R
K-1320SR-100-UB
K-1320SR-125-R
K-1320SR-125-UB
K-1320SR-150-N
K-1320SR-150-PH
K-1320SR-150-R
K-1320SR-150-UB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Load Category Product CD
1 Piece(s)Available

8 Days or more

1035.01~80.007085[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance552870476526Medium Load30944
1 Piece(s)Available

16 Days or more

1035.01~80.007085Phenol ResinChemical Resistance552870476526Medium Load30954
1 Piece(s)Available

8 Days or more

1035.01~80.005085RubberNo552870476526Used for Light load30939
1 Piece(s)Available

12 Days or more

1035.01~80.007085[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance552870476526Medium Load30949
1 Piece(s)Available

8 Days or more

1035.01~80.008093[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance552870477526Medium Load30945
1 Piece(s)Available

8 Days or more

1035.01~80.008093[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance552870477526Medium Load30950
1 Piece(s)Available

8 Days or more

1080.01~140.00120132[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance80(90)45(50)1107810032Medium Load30946
1 Piece(s)Available

19 Days or more

1080.01~140.00120132Phenol ResinChemical Resistance80(90)45(50)1107810032Medium Load30956
1 Piece(s)Available

8 Days or more

1080.01~140.00120132RubberNo80(90)45(50)1107810032Medium Load30941
1 Piece(s)Available

8 Days or more

1080.01~140.00100132[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance80(90)45(50)1107810032Medium Load30951
1 Piece(s)Available

12 Days or more

10140.01~220.00150168RubberNo112(100)53(56)1409412538Medium Load30942
1 Piece(s)Available

12 Days or more

1080.01~140.00130168[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance112(100)53(56)1409412538Medium Load30952
1 Piece(s)Available

12 Days or more

10140.01~220.00160190[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance112(100)53(56)1409415040Medium Load30948
1 Piece(s)Available

16 Days or more

10140.01~220.00160190Phenol ResinChemical Resistance112(100)53(56)1409415040Medium Load30958
1 Piece(s)Available

8 Days or more

10140.01~220.00160190RubberNo112(100)53(56)1409415040Medium Load30943
1 Piece(s)Available

8 Days or more

1080.01~140.00140190[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance112(100)53(56)1409415040Medium Load30953

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Metal Piece(Fittings etc.,) Material Stainless Steel Plate (304 Stainless Steel)
Mounting Hole Type Slotted Holes Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck

Additional Products in this Category

Tech Support