(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - With threaded stud mount and double nylon caster, TY40NSV/TY50NSV/TY60JNSV series.

Casters - With threaded stud mount and double nylon caster, TY40NSV/TY50NSV/TY60JNSV series.
  • Volume Discount

•Metal Piece(Fittings etc.,) Material: Steel
•Wheel Material: Nylon

Part Number
TY60JN8
TY60JN8SV
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper
1 Piece(s)Available

17 Days or more

No
1 Piece(s)Available

17 Days or more

With Rotation Stopper

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Load Range(daN) 80.01~140.00 Max. Load(daN) 98
Mounting Height H or H2(mm) 68.5 Wheel Material Nylon Metal Piece(Fittings etc.,) Material Steel
Thread Dia. M8 Size A(φ) 60

Additional Products in this Category

Tech Support