(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Gray rubber or elastomer with square swivel plate and integrated brake, K-612JS (Grey color). (Part Numbers)

Casters - Gray rubber or elastomer with square swivel plate and integrated brake, K-612JS (Grey color).
  • Volume Discount

•Stopper: With Rotation Stopper
•Metal Piece(Fittings etc.,) Material: Cold rolled steel plate (SPC)
•Load Category: Light Load
•Caster Type: Plate Type Swivel

PDF

Part Number

Configured Part Number is shown.

K-612JS-75-TP

 
Part Number
K-612JS-75-TP
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD
1 Piece(s)Available

Same day

Stock

35.01~80.005093ElastomerRound hole5542705875257931696

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With Rotation Stopper Wheel Characteristics Abrasion Resistance / No
Metal Piece(Fittings etc.,) Material Cold rolled steel plate (SPC) Application Commercial Facilities Display / OA equipment, information and communication equipment Load Category Used for Light load

Please check the type/dimensions/specifications of the part K-612JS-75-TP in the Casters - Gray rubber or elastomer with square swivel plate and integrated brake, K-612JS (Grey color). series.

Products like this...

Part Number
K-612JS-100-TP
K-612JS-125-R
K-612JS-150-R
K-612JS-50-TP
K-612JS-65-TP
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD
1 Piece(s)Available

Same day

Stock

80.01~140.00100130ElastomerSlotted Holes68(71)68(71)9090100329831697
1 Piece(s)Available

Same day

Stock

140.01~220.00150165RubberSlotted Holes75(80)75(80)1021021253211831698
1 Piece(s)Available

Same day

Stock

140.01~220.00160190RubberSlotted Holes75(80)75(80)1021021503212231699
1 Piece(s)Available

Same day

Stock

35.01~80.005065ElastomerRound hole4635594750205431694
1 Piece(s)Available

Same day

Stock

35.01~80.005085ElastomerRound hole5542705865257931695

Additional Products in this Category

Tech Support