(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wheels - With fixed plate in aluminum alloy, double wheel in polyamide, class PA 600X-PA (Ultra heavy load).

Wheels - With fixed plate in aluminum alloy, double wheel in polyamide, class PA 600X-PA (Ultra heavy load).
  • Volume Discount

•Wheel Width Dimension B (mm): 54
•Metal Piece(Fittings etc.,) Material: Aluminum Alloy Die Cast (ADC12)
•Mounting Hole Type: Round hole (four holes)
•Load Category: Ultra Heavy Load
•Wheel Material: Polyurethane

Part Number
607X-PA
609X-PA
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Wheel mounting height H
(mm)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(φ)
1 Piece(s)Available

26 Days or more

485.01~750.005881507878100100100
1 Piece(s)Available

26 Days or more

750.01 or More7842209090110110150

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / Dual Wheels Stopper No Wheel Material Polyurethane (Adiprene R)
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Heat resistant Body Material Aluminum Alloy Die Cast (ADC12) Mounting Hole Type Round hole
Wheel width W(mm) 54 Load Category Ultra Heavy Load Roller Bearing Available
Mounting Hole Diameter d(mm) 10.5 Mounting Seat Thickness t(mm) 5

Additional Products in this Category

Tech Support