(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heavy Duty Industrial Small Top Plate Casters - Rigid, Ball Bearing, Blickle Extrathane Yellow Polyurethane Tread On Cast Iron Core Wheel

Heavy Duty Industrial Small Top Plate Casters - Rigid, Ball Bearing, Blickle Extrathane Yellow Polyurethane Tread On Cast Iron Core Wheel

Rig:

Made of pressed steel. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.

Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Extrathane®, low-noise operation, low rolling resistance, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.

Wheel center/rim:
Made of gray cast iron, lacquered. Casted tread.E-mail us for Blickle discounts or custom configurations ✉

PDF



Part Number
BHS-GTH 100K-14
BHS-GTH 125K-14
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Height H
(mm)
Wheel Dia. D
(φ)
Load Capacity
1 Piece(s)

9 Days

140100400 kg
1 Piece(s)

9 Days

165125500 kg

Loading...

  1. 1
 

Basic Information

Stopper Not Provided Wheel Material Polyurethane Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Hole Mounting Hole Pitch, Long Length Direction L1(mm) 76.2-92.1
Mounting Hole Pitch, Short Length Direction W1(mm) 66.7-76.2 Plate Length L(mm) 114.3 Plate Width W(mm) 101.6
Wheel Width B(mm) 40 Application Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments / Construction Load Category Light/Medium Load
Mounting Hole Pitch Circular Diameter(mm) 11.1 Bearing Type Precision Ball Offset Swivel Caster No
Tread and Tyre hardness 92 Shore A Max and Min Temperature Resistance -25C to +70C

Additional Products in this Category

Tech Support