(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Swivel Casters - 1/2" Threaded-Stem, Hollow Kingpin, Stainless Steel, Ball Bearing, Thermoplastic Rubber Tread, Polypropylene Wheel, Stop-Fix Brake

Swivel Casters - 1/2" Threaded-Stem, Hollow Kingpin, Stainless Steel, Ball Bearing, Thermoplastic Rubber Tread, Polypropylene Wheel, Stop-Fix Brake

Rig:

Made of high-quality, impact-resistant and reinforced nylon, with encapsulated, double-sealed, corrosion-resistant grooved ball bearing in the swivel head, with bolt hole fitting. All parts incl. axle material are corrosion-resistant. Modern, shapely design.

Wheels:
Made of high-quality thermoplastic rubber elastomer (TPE), high operational comfort, low-noise operation, low rolling and swivelling resistance, good floor preservation, chemically bonded for an inseparable connection to the wheel center.
Wheel center/rim:
Made of high-quality, impact-resistant polypropylene. Chemically bonded.
Wheel center color:
gray E-mail us for Blickle discounts or custom configurations ✉



Part Number
LWGX-TPA 101XK-FI-FK
LWGX-TPA 126XK-FI-FK
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Dia. D
(φ)
1 Piece(s)

9 Days

98135100
1 Piece(s)

9 Days

107160125

Loading...

  1. 1

Basic Information

Caster Type Plug-In Type Stopper With Rotation Stopper Load Range(daN) 80.01 to 140.00
Wheel Characteristics Oil Resistance / Chemical Resistance Wheel Width B(mm) 32 Application Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments
Bearing Type Ball Bearing

Additional Products in this Category

Tech Support