(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - Serie A-223. (Part Numbers)

Handles - Serie A-223.
  • Volume Discount

Rounded U-type handles. Ideal for buses, trains or special vehicle equipment. Made of extruded aluminum, they are light compared to their size. Mounting method: countersunk holes. Selectable length.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-223-1
A-223-2
A-223-3
A-223-4
A-223-5
A-223-6
A-223-7
A-223-8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPitch P
(mm)
L
(mm)
Product CD
1 Piece(s)Available

8 Days or more

1024030001513
1 Piece(s)Available

8 Days or more

1034040001514
1 Piece(s)Available

8 Days or more

1044050001515
1 Piece(s)Available

8 Days or more

1054060001516
1 Piece(s)Available

8 Days or more

1064070001517
1 Piece(s)Available

8 Days or more

1074080001518
1 Piece(s)Available

8 Days or more

1084090001519
1 Piece(s)Available

8 Days or more

10940100001520

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Type U-shaped Type Straight
Additional Function No Main Body Material Aluminum Alloy Main Body, Surface Treatment Alumite Treatment
Mounting Method Round hole Handle Cross Sectional Shape Round Shape Grip(φ) 25

Additional Products in this Category

Tech Support