(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - Brass with Straight Knurling and Internal Thread.

Knobs - Brass with Straight Knurling and Internal Thread.
  • Volume Discount

•Main Body Type: Round Shape
•Main Body Material: Brass
•Main Body Surface Treatment: Chrome Plating
•Mounting Section Material: Brass
•Mounting Section Surface Treatment: Chrome Plating

PDF

Part Number

Configured Part Number is shown.

Part Number
A-40-1
A-40-2
A-40-3
A-40-4
A-40-5
A-40-11
A-40-12
A-40-13
A-40-14
A-40-15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Section Type Main Body, O.D. D
(φ)
End Threaded Tapped, Round Hole Machining Main Body, Height t
(mm)
Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
Product Code
1 Piece(s)Available

8 Days or more

10Male thread16No-10M42000138
1 Piece(s)Available

8 Days or more

10Male thread11No-8M32000139
1 Piece(s)Available

8 Days or more

10Male thread16No-10M52000140
1 Piece(s)Available

8 Days or more

10Male thread20No-12M62500881
1 Piece(s)Available

8 Days or more

10Male thread20No-12M82500882
1 Piece(s)Available

8 Days or more

10Female Thread16-Blind Hole10M4601636
1 Piece(s)Available

8 Days or more

10Female Thread11-Blind Hole8M3401637
1 Piece(s)Available

8 Days or more

10Female Thread16-Blind Hole10M5601934
1 Piece(s)Available

8 Days or more

10Female Thread20-Blind Hole12M6801935
1 Piece(s)Available

8 Days or more

10Female Thread20-Blind Hole12M8801941
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Section Type Main Body, O.D. D
(φ)
End Threaded Tapped, Round Hole Machining Main Body, Height t
(mm)
Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
Product Code

Loading...

  1. 1

Basic Information

Main Body, Type Round Shape Round Shape, Type Cylindrical Shape Main Body Material Free-Cutting Brass Bar
Main Body, Surface Treatment Chrome Plating Mounting Section, Material Free-Cutting Brass Bar Mounting Section, Surface Treatment Chrome Plating
Side Machined Knurling

Additional Products in this Category

Tech Support