(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle - Serie A-67. (Part Numbers)

Handle - Serie A-67.
  • Volume Discount

Slim U-type handle. Made of zinc alloy. Mounting method: internal thread.

PDF

Part Number

Configured Part Number is shown.

A-67

 
Part Number
A-67
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

Same day

Stock

10

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Type U-shaped Type Straight
Additional Function No Main Body Material Zinc Alloy (ZDC) Main Body, Surface Treatment Chrome Plating
Mounting Method Female Screw Pitch P(mm) 70 Handle Cross Sectional Shape Others
Pitch(mm) 70 Height(mm) 22 Grip(mm) 10
Product CD 00186

Please check the type/dimensions/specifications of the part A-67 in the Handle - Serie A-67. series.

Additional Products in this Category

Tech Support