(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle - Serie A-236. (Part Numbers)

Handle - Serie A-236.
  • Volume Discount

Angled U-type handles with rounded aluminum extrusion handles. Their design is simple and they are ideal for kitchen equipment or vehicles. Mounting method: drilled holes.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-236-1
A-236-2
A-236-3
A-236-4
A-236-5
A-236-6
A-236-7
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSP1
(mm)
Product CD
1 Piece(s)Available

8 Days or more

1016801766
1 Piece(s)Available

8 Days or more

1026801767
1 Piece(s)Available

8 Days or more

1036801768
1 Piece(s)Available

8 Days or more

1041801769
1 Piece(s)Available

8 Days or more

1046801770
1 Piece(s)Available

8 Days or more

1056801771
1 Piece(s)Available

8 Days or more

1066801772

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Type U-shaped Type Straight
Additional Function No Main Body Material Aluminum Alloy Main Body, Surface Treatment Alumite Treatment
Mounting Method Round hole Handle Cross Sectional Shape Round Shape Grip(φ) 25

Additional Products in this Category

Tech Support