(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - With Internal Thread, ABS Resin.

Knobs - With Internal Thread, ABS Resin.
  • Volume Discount

•Main Body Type: Round Shape
•Main Body Material: ABS Resin
•Mounting Section Material: Brass
•Mounting Section Surface Treatment: Nickel Plating
•Round Shape Type: Cylindrical Shape

PDF

Part Number

Configured Part Number is shown.

Part Number
AP-40-1-BLACK
AP-40-1-IVORY
AP-40-2-BLACK
AP-40-2-IVORY
AP-40-3-BLACK
AP-40-3-IVORY
AP-40-4-BLACK
AP-40-4-IVORY
AP-40-5-BLACK
AP-40-11-BLACK
AP-40-11-IVORY
AP-40-12-BLACK
AP-40-12-IVORY
AP-40-13-BLACK
AP-40-13-IVORY
AP-40-14-BLACK
AP-40-14-IVORY
AP-40-15-BLACK
AP-40-15-IVORY
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Section Type Main Body, O.D. D
(φ)
End Threaded Tapped, Round Hole Machining Main Body, Height t
(mm)
Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
Main Body Color Product Code
1 Piece(s)Available

8 Days or more

10Male thread16No-10M420Black01442
1 Piece(s)Available

8 Days or more

10Male thread16No-10M420Ivory03309
1 Piece(s)Available

8 Days or more

10Male thread11No-8M320Black01443
1 Piece(s)Available

8 Days or more

10Male thread11No-8M320Ivory03310
1 Piece(s)Available

8 Days or more

10Male thread16No-10M520Black01444
1 Piece(s)Available

8 Days or more

10Male thread16No-10M520Ivory03311
1 Piece(s)Available

8 Days or more

10Male thread20No-12M625Black01445
1 Piece(s)Available

8 Days or more

10Male thread20No-12M625Ivory03312
1 Piece(s)Available

8 Days or more

10Male thread20No-12M825Black01446
1 Piece(s)Available

8 Days or more

10Female Thread16-Blind Hole10M46Black01638
1 Piece(s)Available

8 Days or more

10Female Thread16-Blind Hole10M46Ivory03314
1 Piece(s)Available

8 Days or more

10Female Thread11-Blind Hole8M34Black01639
1 Piece(s)Available

8 Days or more

10Female Thread11-Blind Hole8M34Ivory03315
1 Piece(s)Available

8 Days or more

10Female Thread16-Blind Hole10M56Black01936
1 Piece(s)Available

8 Days or more

10Female Thread16-Blind Hole10M56Ivory03316
1 Piece(s)Available

8 Days or more

10Female Thread20-Blind Hole12M68Black01871
1 Piece(s)Available

8 Days or more

10Female Thread20-Blind Hole12M68Ivory03317
1 Piece(s)Available

8 Days or more

10Female Thread20-Blind Hole12M88Black01741
1 Piece(s)Available

8 Days or more

10Female Thread20-Blind Hole12M88Ivory03318
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Section Type Main Body, O.D. D
(φ)
End Threaded Tapped, Round Hole Machining Main Body, Height t
(mm)
Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
Main Body Color Product Code

Loading...

  1. 1

Basic Information

Main Body, Type Round Shape Round Shape, Type Cylindrical Shape Main Body Material ABS Resin
Main Body, Surface Treatment No Mounting Section, Material Free-Cutting Brass Bar Mounting Section, Surface Treatment Nickel Plating
Side Machined Knurling

Additional Products in this Category

Tech Support