(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - Thumb T Shape.

Knobs - Thumb T Shape.
  • Volume Discount

•Main Body Type: T Shape
•Main Body Material: Delrin 500
•Mounting Section Material: Polyacetal
•Dimension T Shape Type: Bar
•Mounting Section Type: Tapped

Part Number

Configured Part Number is shown.

Part Number
KNOBTB-POM-M5-6.6
KNOBTB-POM-M6-7.8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMain Body, O.D. D
(φ)
Main Body Height H
(mm)
Mounting Section, Dia. d
(φ)
1 Piece(s)Available

8 Days or more

10266.6M5
1 Piece(s)Available

8 Days or more

10307.8M6

Loading...

  1. 1

Basic Information

Main Body, Type T Shaped T Shape Type Bar Additional Function No
Mounting Section Type Female Thread Main Body Material Delrin 500 Main Body, Surface Treatment No
Mounting Section, Material Polyacetal Mounting Section, Surface Treatment No Side Machined No
Knob Color Black Sales Unit Low Quantity (can be purchased from one)

Additional Products in this Category

Tech Support