(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle - Serie AP-267.

Handle - Serie AP-267.
  • Volume Discount

Easy to assemble U-type handle. It does not require additional tools for assembly, since it has a mechanism that by pressing the plunger the handle is fixed. Made of ABS resin alloy. Recommended for small equipment. Maximum applicable mounting plate thickness 2.3 mm.

PDF

Part Number

Configured Part Number is shown.

AP-267

 
Part Number
AP-267
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Type U-shaped Type Irregular Shape
Additional Function No Applied Load(N) 147 Main Body Material ABS Alloy
Main Body, Surface Treatment No Mounting Method One-Touch Pitch P(mm) 102
Handle Cross Sectional Shape Others Pitch(mm) 102 Height(mm) 30
Grip(mm) 16 Product CD 04287

Please check the type/dimensions/specifications of the part AP-267 in the Handle - Serie AP-267. series.

Additional Products in this Category

Tech Support