(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle - Serie A-175-1. (Part Numbers)

Handle - Serie A-175-1.
  • Volume Discount

Folding recessed handle, has a spring that allows the handle to return to its resting position. Mounting method: riveted or through-bolted. Made of aluminum alloy.

PDF

Part Number

Configured Part Number is shown.

A-175-1

 
Part Number
A-175-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Main Body Type Trunk Shape Additional Function Folding type / Storage Shape Applied Load(N) 490
Main Body Material Aluminum Alloy Main Body, Surface Treatment Alumite Treatment Mounting Method Round hole
Product CD 00399

Please check the type/dimensions/specifications of the part A-175-1 in the Handle - Serie A-175-1. series.

Additional Products in this Category

Tech Support