(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Handles - Serie A-174-P.

Handles - Serie A-174-P.
  • Volume Discount

Rotating handles. By pressing the button it is possible to turn the handle when not in use to keep the surface flat. Mounting method: external thread. Made of zinc alloy. Mounting screws included. Selectable length.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-174-P-1
A-174-P-2
A-174-P-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPitch P
(mm)
H
(mm)
Product CD
1 Piece(s)Available

8 Days or more

101155101712
1 Piece(s)Available

8 Days or more

10984201502
1 Piece(s)Available

8 Days or more

10783301713

Loading...

  1. 1

Basic Information

Main Body Type Rotation Pull Handle Shape Additional Function Storage Shape Main Body Material Zinc Alloy (ZDC)
Main Body, Surface Treatment Baked Paint Mounting Method Female Screw

Additional Products in this Category

Tech Support