(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Knobs - Stainless Steel with Small Head, Straight Knurling, and Stainless Steel.

Knobs - Stainless Steel with Small Head, Straight Knurling, and Stainless Steel.
  • Volume Discount

•Main Body Type: Round Shape
•Main Body Material: Stainless Steel Rod (SUS303)
•Main Body Surface Treatment: Buffed Surface
•Mounting Section Material: Stainless Steel
•Round Shape Type: Cylindrical Shape

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-1040-1
A-1040-2
A-1040-3
A-1040-4
A-1040-5
A-1040-11
A-1040-12
A-1040-13
A-1040-14
A-1040-15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Section Type Main Body, O.D. D
(φ)
End Threaded Tapped, Round Hole Machining Main Body, Height t
(mm)
Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
Mounting Section Diameter Product Code
1 Piece(s)Available

8 Days or more

-Male thread16No-10M420M400920
1 Piece(s)Available

8 Days or more

-Male thread11No-8M320M300921
1 Piece(s)Available

8 Days or more

-Male thread16No-10M520M500922
1 Piece(s)Available

8 Days or more

-Male thread20No-12M625M600923
1 Piece(s)Available

8 Days or more

-Male thread20No-12M825M800924
1 Piece(s)Available

8 Days or more

10Female Thread16-Blind Hole10M46M401640
1 Piece(s)Available

8 Days or more

10Female Thread11-Blind Hole8M34M301641
1 Piece(s)Available

8 Days or more

10Female Thread16-Blind Hole10M56M501937
1 Piece(s)Available

8 Days or more

10Female Thread20-Blind Hole12M68M601907
1 Piece(s)Available

8 Days or more

10Female Thread20-Blind Hole12M88M801938

Loading...

  1. 1

Basic Information

Main Body, Type Round Shape Round Shape, Type Cylindrical Shape Main Body Material Stainless Steel Rod (SUS303)
Main Body, Surface Treatment Buffing Mounting Section, Material Stainless Steel Rod Mounting Section, Surface Treatment No
Side Machined Knurling

Additional Products in this Category

Tech Support