(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - With Nylon 6 Grip, Straight Knurling.

Knobs - With Nylon 6 Grip, Straight Knurling.
  • Volume Discount

•Main Body Type: Round Shape
•Main Body Material: Nylon 6
•Mounting Section Surface Treatment: Trivalent Chromate Treatment
•Round Shape Type: Cylindrical Shape
•Side Machined: Dimple

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KDF-16-M3
KDF-16-M4
KDF-16-M5
KDF-20-M5
KDF-20-M6
KDF-25-M6
KDF-32-M6
KDF-32-M8
KDM-16-M3X6
KDM-16-M3X10
KDM-16-M3X16
KDM-16-M4X6
KDM-16-M4X10
KDM-16-M4X16
KDM-16-M5X10
KDM-16-M5X16
KDM-16-M5X20
KDM-20-M5X10
KDM-20-M5X16
KDM-20-M5X20
KDM-20-M6X10
KDM-20-M6X16
KDM-20-M6X20
KDM-20-M6X25
KDM-25-M5X20
KDM-25-M5X25
KDM-25-M6X16
KDM-25-M6X20
KDM-25-M6X25
KDM-25-M8X16
KDM-25-M8X20
KDM-25-M8X25
KDM-32-M6X16
KDM-32-M6X20
KDM-32-M8X16
KDM-32-M8X20
KDM-32-M8X25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Section Type Mounting Section Material Main Body, O.D. D
(φ)
End Threaded Tapped, Round Hole Machining Main Body Height
(mm)
Mounting Section, Dia. d
(φ)
Mounting Section Length
(mm)
1 Piece(s)Available

8 Days or more

10Female Thread[Steel] 1045 Carbon Steel16-Blind Hole11M35
1 Piece(s)Available

8 Days or more

10Female Thread[Steel] 1045 Carbon Steel16-Blind Hole11M45
1 Piece(s)Available

8 Days or more

10Female Thread[Steel] 1045 Carbon Steel16-Blind Hole11M55
1 Piece(s)Available

8 Days or more

10Female Thread[Steel] 1045 Carbon Steel20-Blind Hole14M56
1 Piece(s)Available

8 Days or more

10Female Thread[Steel] 1045 Carbon Steel20-Blind Hole14M66
1 Piece(s)Available

8 Days or more

10Female Thread[Steel] 1045 Carbon Steel25-Blind Hole18M69
1 Piece(s)Available

11 Days or more

10Female Thread[Steel] 1045 Carbon Steel32-Blind Hole18M68
1 Piece(s)Available

8 Days or more

10Female Thread[Steel] 1045 Carbon Steel32-Blind Hole18M88
1 Piece(s)Available

Same day

Stock

10Male thread[Steel] 1018 Carbon Steel16No-11M36
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 1018 Carbon Steel16No-11M310
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 1018 Carbon Steel16No-11M316
1 Piece(s)Available

Same day

Stock

10Male thread[Steel] 1018 Carbon Steel16No-11M46
1 Piece(s)Available

Same day

Stock

10Male thread[Steel] 1018 Carbon Steel16No-11M410
1 Piece(s)Available

Same day

Stock

10Male thread[Steel] 1018 Carbon Steel16No-11M416
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 1018 Carbon Steel16No-11M510
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 1018 Carbon Steel16No-11M516
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 1018 Carbon Steel16No-11M520
1 Piece(s)Available

11 Days or more

10Male thread[Steel] 1018 Carbon Steel20No-14M510
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 1018 Carbon Steel20No-14M516
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 1018 Carbon Steel20No-14M520
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 1018 Carbon Steel20No-14M610
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 1018 Carbon Steel20No-14M616
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 1018 Carbon Steel20No-14M620
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 1018 Carbon Steel20No-14M625
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 1018 Carbon Steel25No-18M520
1 Piece(s)Available

11 Days or more

10Male thread[Steel] 1018 Carbon Steel25No-18M525
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 1018 Carbon Steel25No-18M616
1 Piece(s)Available

11 Days or more

10Male thread[Steel] 1018 Carbon Steel25No-18M620
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 1018 Carbon Steel25No-18M625
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 1018 Carbon Steel25No-18M816
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 1018 Carbon Steel25No-18M820
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 1018 Carbon Steel25No-18M825
1 Piece(s)Available

11 Days or more

10Male thread[Steel] 1018 Carbon Steel32No-18M616
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 1018 Carbon Steel32No-18M620
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 1018 Carbon Steel32No-18M816
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 1018 Carbon Steel32No-18M820
1 Piece(s)Available

11 Days or more

10Male thread[Steel] 1018 Carbon Steel32No-18M825

Loading...

  1. 1

Basic Information

Main Body, Type Round shape Round Shape, Type Cylindrical Shape Additional Function No
Knob Material Nylon 6 Knob Finishing No Mounting Section Finish Trivalent Chromate
Side Machined Dimple

Additional Products in this Category

Tech Support