(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - Serie A-1524.【1-2 Pieces Per Package】 (Part Numbers)

Handles - Serie A-1524.
  • Volume Discount

Long U-type handles. Made of stainless steel tubing, offering excellent resistance to corrosion. Available in different tube diameters. Flange and rubber washer are available as accessories and are selectable.

PDF

Part Number

Configured Part Number is shown.

A-1524-16-200B

 
Part Number
A-1524-16-200B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMain Body Type Surfaced Type Category U-shaped Type Main Body Material Main Body, Surface Treatment Pitch P
(mm)
Handle Cross Sectional Shape Height H
(mm)
Application Applicable Pipe Dia.
(φ)
Grip Thickness D1
(φ)
Product CD
1 Piece(s)Available

8 Days or more

-[Surfaced Type] Imposition Type[U Shape] U TypeStraight[Stainless Steel] Stainless Steel Plate (304 Stainless Steel)[Brushed Finish] Brushed Finish200[Round Shape] Round Shape45Handle-1601287

Loading...

  1. 1

Basic Information

Additional Function No Mounting Method Round hole

Please check the type/dimensions/specifications of the part A-1524-16-200B in the Handles - Serie A-1524. series.

Products like this...

Part Number
A-1524-16-150A
A-1524-16-150B
A-1524-16-200A
A-1524-16-250A
A-1524-16-250B
A-1524-1F-16A
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMain Body Type Surfaced Type Category U-shaped Type Main Body Material Main Body, Surface Treatment Pitch P
(mm)
Handle Cross Sectional Shape Height H
(mm)
Application Applicable Pipe Dia.
(φ)
Grip Thickness D1
(φ)
Product CD
1 Piece(s)Available

8 Days or more

-[Surfaced Type] Imposition Type[U Shape] U TypeStraight[Stainless Steel] Stainless Steel Plate (304 Stainless Steel)Buffing150[Round Shape] Round Shape45Handle-1601281
1 Piece(s)Available

8 Days or more

-[Surfaced Type] Imposition Type[U Shape] U TypeStraight[Stainless Steel] Stainless Steel Plate (304 Stainless Steel)[Brushed Finish] Brushed Finish150[Round Shape] Round Shape45Handle-1601288
1 Piece(s)Available

8 Days or more

-[Surfaced Type] Imposition Type[U Shape] U TypeStraight[Stainless Steel] Stainless Steel Plate (304 Stainless Steel)Buffing200[Round Shape] Round Shape45Handle-1601280
1 Piece(s)Available

8 Days or more

-[Surfaced Type] Imposition Type[U Shape] U TypeStraight[Stainless Steel] Stainless Steel Plate (304 Stainless Steel)Buffing250[Round Shape] Round Shape45Handle-1601279
1 Piece(s)Available

8 Days or more

-[Surfaced Type] Imposition Type[U Shape] U TypeStraight[Stainless Steel] Stainless Steel Plate (304 Stainless Steel)[Brushed Finish] Brushed Finish250[Round Shape] Round Shape45Handle-1601286

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Related Components--[Stainless Steel] Stainless Steel Plate (304 Stainless Steel)Buffing---Washer for Mirror Surface16-01307

Additional Products in this Category

Tech Support