(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - Serie A-1215.

Handles - Serie A-1215.
  • Volume Discount

U-type handle with different mounting methods. It has plugs to cover the mounting screw. Made of stainless steel tube and zinc alloy elbows. Mounting method: internal thread and holes for socket head cap screws. Selectable height.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-1215-A
A-1215-B
Part NumberMinimum order quantityVolume DiscountDays to Ship H
(mm)
Product CD
1 Piece(s)Available

8 Days or more

6501090
1 Piece(s)Available

8 Days or more

5001091

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Type U-shaped Type Straight
Additional Function No Main Body Material Zinc Alloy (ZDC) Main Body, Surface Treatment No
Mounting Method Round hole Handle Cross Sectional Shape Others W(mm) 372
Grip(mm) 25

Additional Products in this Category

Tech Support