(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

125 Type Lead Free Bronze Screw-in Gate Valve (Part Numbers)

125 Type Lead Free Bronze Screw-in Gate Valve
  • Volume Discount

MUEN-KUN® — Enables the provision of safe (lead-free) water. A lead-free valve manufactured from a copper alloy for supplying water/heated water.

[Features]
· The materials are made of copper alloy, which has excellent resistance to corrosion and is compatible with underground environments. The shape is suitably designed for fork handle operation.
· Two types of shaft sealing O-rings are further protected by dustproof felt.
· With no sand/dust intrusion inside the valve, the life of the O-rings is improved dramatically. Please use this check valve with full confidence even in lines with severely high opening-closing frequency. In addition, the packing nut is secured by metal contact. Therefore, there is no loosening of the tip (fork) of the T handle when opening and closing.
· A secure design compliant with JIS standards: The stem rising type is a JIS-standard product (however, the shaft seals are O-ring type). However, the stem non-rising type is a JIS-compliant product. In the stem rising type, the valve body has same specification as that of solid JIS standard body. Furthermore, this is a round body type with minimal deformation. The valve is a ‘convenient cartridge type’ that is designed for replacing the packing in the event of a leakage. All the packing is built into the glands. Therefore, simply remove gland to replace the O-ring.
· Dezincification-resistant lead-free bronze (C6803) is used in the stem material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
M125E-BS-N-15A
M125E-BS-N-20A
M125E-BS-N-25A
M125E-BS-N-32A
M125E-BS-N-40A
M125E-BS-N-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Piping Pipe Diameter
(φ)
L
(mm)
H
(mm)
D1
(φ)
1 Piece(s)Available

10 Days or more

[1/2B] 1/2B(15A)1/2B(15A)458148
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)509055
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)5710663
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)6111970
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)63713580
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)7415990

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material CAC406 (Lead removal processing) Applicable Fluids Water
Nominal Pressure 125 Type Supply Side, Connection Type Rc Control Side Connection Types Solder-type
Handle Shape Round-shaped handle Operating Temperature Range(℃) ::100 Operation Mode Manual
Details of Maximum Allowable Pressure (Steady flow which is 100℃ or less)(MPa) 1.0

Additional Products in this Category

Tech Support