(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Core Tight Valve J5K Type, Lead-Free Bronze Gate Valve (JV5)

Core Tight Valve J5K Type, Lead-Free Bronze Gate Valve (JV5)
  • Volume Discount

Lead-free copper alloy enables the provision of safe water. Prevent the corrosion of the pipe end portion and the screw portion of lining steel pipe by pipe end core mechanism.

Part Number

Configured Part Number is shown.

Part Number
LJ5-BSR-HN-N-15A
LJ5-BSR-HN-N-20A
LJ5-BSR-HN-N-25A
LJ5-BSR-HN-N-32A
LJ5-BSR-HN-N-40A
LJ5-BSR-HN-N-50A
LJ5-BSR-SK-N-15A
LJ5-BSR-SK-N-20A
LJ5-BSR-SK-N-25A
LJ5-BSR-SK-N-32A
LJ5-BSR-SK-N-40A
LJ5-BSR-SK-N-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) Handle Shape Operating Temperature Range
(℃)
L
(mm)
H
(mm)
D1
(φ)
Details of Maximum Allowable Pressure (Steady flow which is 40℃ or less)
(MPa)
Details of Maximum Allowable Pressure (Pulsating flow which is 40℃ or less)
(MPa)
Details of Maximum Allowable Pressure (Steady flow which is 85℃ or less)
(MPa)
Details of Maximum Allowable Pressure (Pulsating flow which is 85℃ or less)
(MPa)
1 Piece(s)Available

10 Days or more

[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)Butterfly Shaped Handle~856112755--0.70.5
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)Butterfly Shaped Handle~856514663--0.70.5
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)Butterfly Shaped Handle~857517170--0.70.5
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)Butterfly Shaped Handle~858521390--0.70.5
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)Butterfly Shaped Handle~8590244100--0.70.5
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)Butterfly Shaped Handle~85103293110--0.70.5
1 Piece(s)Available

10 Days or more

[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)Round-shaped handle~4061127550.70.5--
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)Round-shaped handle~4065146630.70.5--
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)Round-shaped handle~4075171700.70.5--
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)Round-shaped handle~4085213900.70.5--
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)Round-shaped handle~40902441000.70.5--
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)Round-shaped handle~401032931100.70.5--

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material CAC911 lead-free bronze casting Applicable Fluids Water
Nominal Pressure 5K Supply Side, Connection Type Rc Control Side Connection Types Rc
Operation Mode Manual

Additional Products in this Category

Tech Support