(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

10K Type Ductile Cast-Iron Flanged Globe Valve

10K Type Ductile Cast-Iron Flanged Globe Valve
  • Volume Discount

A tough valve resistant to heat, corrosion abrasion resistance. Use in areas with vapor, hot water, and embedded lines where safety is a priority.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
10-DGF-N-15A
10-DGF-N-20A
10-DGF-N-25A
10-DGF-N-32A
10-DGF-N-40A
10-DGF-N-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name) L
(mm)
H
(mm)
D1
(φ)
1 Piece(s)Available

10 Days or more

1/2B(15A)1/2B(15A)8512270
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)9512580
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)11014690
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)130160100
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)150180115
1 Piece(s)Available

9 Days or more

2B(50A)2B(50A)180198135

Loading...

  1. 1

Basic Information

Glove Valve Type Standard Applicable Fluid Water / Air / Oil / Gas / Saturated Steam Main Body Shape Straight
Nominal Pressure 10K Body Material FCD-S Operation Method Manual
Supply Side, Connection Type Pipe flange Operating Temperature Range(℃) -10::220 Body Lining No
Handle Shape Round-shaped handle Control Side, Connection Type Pipe flange Details of Maximum Allowable Pressure (Steady flow of -10℃~+120℃)(MPa) 1.4
Details of Maximum Allowable Pressure (Vapor and air and gas and oil and pulsating flow of -10℃~+220℃)(MPa) 1.0

Additional Products in this Category

Tech Support