(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

150 Type Bronze Flange Type PTFE Disc-Contained Globe Valve

150 Type Bronze Flange Type PTFE Disc-Contained Globe Valve
  • Volume Discount

A valve that is very safe for use in corrosive environments.

Part Number

Configured Part Number is shown.

Part Number
150-BDF-N-15A
150-BDF-N-20A
150-BDF-N-25A
150-BDF-N-40A
150-BDF-N-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name) L
(mm)
H
(mm)
D1
(φ)
1 Piece(s)Available

10 Days or more

1/2B(15A)1/2B(15A)8211463
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)9513890
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)108156100
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)140186110
1 Piece(s)Available

9 Days or more

2B(50A)2B(50A)165212125

Loading...

  1. 1

Basic Information

Glove Valve Type Standard Applicable Fluid Water / Saturated Steam Main Body Shape Straight
Nominal Pressure 150 Type Body Material CAC Bronze Casting Operation Method Manual
Supply Side, Connection Type Pipe flange Operating Temperature Range(℃) ::120 Handle Shape Round-shaped handle
Control Side, Connection Type Pipe flange Details of Maximum Allowable Pressure (Steady flow which is 120℃ or less)(MPa) 1.4 Details of Maximum Allowable Pressure (Saturated Vapor)(MPa) 1.0

Additional Products in this Category

Tech Support