(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

150 E Type - Bronze Flanged Globe Valve

150 E Type - Bronze Flanged Globe Valve
  • Volume Discount

A valve that is safe for use in corrosive environments.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
150E-BGF-N-25A
150E-BGF-N-40A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name) L
(mm)
H
(mm)
D1
(φ)
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)10010580
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)120145100

Loading...

  1. 1

Basic Information

Glove Valve Type Standard Applicable Fluid Water Main Body Shape Straight
Nominal Pressure 150 Type Body Material CAC Bronze Casting Operation Method Manual
Supply Side, Connection Type Pipe flange Operating Temperature Range(℃) ::120 Handle Shape Round-shaped handle
Control Side, Connection Type Pipe flange Details of Maximum Allowable Pressure (Steady flow which is 120℃ or less)(MPa) 1.4 Details of Maximum Allowable Pressure (Saturated Vapor)(MPa) 1.0

Additional Products in this Category

Tech Support