(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

H Type, Polybutadiene Rubber Wheels, Made of Steel Plate (H-130)

H Type, Polybutadiene Rubber Wheels, Made of Steel Plate H-130
  • Volume Discount

•Wheel Type: Outer Ring + Wheel
•Tire Material: Rubber
•Hole Diameter (f): 12
•Width of Hub (mm): 52
•Shaft Bearing: Available

PDF

Part Number

Configured Part Number is shown.

H-130

Part Number
H-130
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
1 Piece(s)Available

8 Days or more

13042

Loading...

  1. 1
 

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber Hole diameter(φ) 12
Width of Hub(mm) 52 Shaft Bearing Available

Additional Products in this Category

Tech Support