(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

UWB Type MC Nylon Wheel

UWB Type MC Nylon Wheel
  • Volume Discount

An integrated wheel made from MC nylon that features excellent abrasion-resistance and oil-resistance.

Part Number

Configured Part Number is shown.

Part Number
UWB-100-42
UWB-100-57
UWB-130-52
UWB-130-60
UWB-150-55
UWB-150-60
UWB-200-55
UWB-200-71
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
1 Piece(s)Available

25 Days or more

100291242
1 Piece(s)Available

25 Days or more

100291257
1 Piece(s)Available

25 Days or more

130362052
1 Piece(s)Available

25 Days or more

130362060
1 Piece(s)Available

25 Days or more

150402055
1 Piece(s)Available

25 Days or more

150402060
1 Piece(s)Available

25 Days or more

200422055
1 Piece(s)Available

25 Days or more

200422571

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Nylon Shaft Bearing Available

Additional Products in this Category

Tech Support