(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

PB Type Nylon Wheel (PB-75)

PB Type Nylon Wheel PB-75
  • Volume Discount

•Wheel Type: Integrated
•Tire Material: Nylon
•Shaft Bearing: Available

PDF

Part Number

Configured Part Number is shown.

PB-75

Part Number
PB-75
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
1 Piece(s)Available

12 Days or more

75321039

Loading...

  1. 1
 

Basic Information

Wheel Type Integrated Tire Material Nylon Shaft Bearing Available

Please check the type/dimensions/specifications of the part PB-75 in the PB Type Nylon Wheel series.

Products like this...

Part Number
PB-100
PB-130
PB-150
PB-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
1 Piece(s)Available

12 Days or more

100351242
1 Piece(s)Available

12 Days or more

130422052
1 Piece(s)Available

12 Days or more

150452055
1 Piece(s)Available

12 Days or more

200452055

Additional Products in this Category

Tech Support