(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/8/2025 to 5:00 p.m. (CST) 2/9/2025. We apologize for the inconvenience.

Conveyor Rollers - Replacement, without Shaft, for FMS57R Series

Conveyor Rollers - Replacement, without Shaft, for FMS57R Series
  • Volume Discount

Sold as a roller unit.
For complete product overview and details on Conveyor Rollers - Replacement, without Shaft, for FMS57R Series see the sections below:

Part Number

Configured Part Number is shown.

RO-FMS57R-S0-850

Part Number
RO-FMS57R-S0-850
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

15 Days or more

10

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type Straight Shaft Type No axis (round hole)
Roller Material Steel O.D. D(Ø) 57 Width W(mm) 850
Bearing Double Properties Standard Lining No
Surface Treatment Bright Chromate Plating Bearing Material Steel Allowable Loading Mass(N) 1176
Thickness t(mm) 2.1

Please check the type/dimensions/specifications of the part RO-FMS57R-S0-850 in the Conveyor Rollers - Replacement, without Shaft, for FMS57R Series series.

Additional Products in this Category

Tech Support