(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Roller - Extra heavy load, IS type.

Ball Roller - Extra heavy load, IS type.
  • Volume Discount

•Type: Standard
•Body Material: Steel
•Ball Material: Steel
•Sub Ball: Steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
IS-10
IS-13
IS-19
IS-25
IS-38
IS-51
IS-76
IS-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape Withstand Operating Load Range
(N)
Working Load
(N)
O.D. D
(Ø)
Ball Size (Inch)
(Ø)
Application
1 Piece(s)Available

8 Days or more

10Flange100.1~500.03924511.113(7/16)Air Ball Transfer
1 Piece(s)Available

8 Days or more

10Flange100.1~500.049050.214.288(9/16)Standard Air Ball Transfer
1 Piece(s)Available

8 Days or more

10Flange500.1~500098065.222.225(7/8)Standard Air Ball Transfer
1 Piece(s)Available

8 Days or more

10Cylinder500.1~500014707025.4(1)Standard Air Ball Transfer
1 Piece(s)Available

8 Days or more

10Cylinder500.1~5000245095112.7(1/2)Standard Air Ball Transfer
1 Piece(s)Available

8 Days or more

10Cylinder500.1~5000294010750.8(2)Standard Air Ball Transfer
1 Piece(s)Available

10 Days or more

10Cylinder500.1~5000441015576.2(3)Standard Air Ball Transfer
1 Piece(s)Available

10 Days or more

10Cylinder5000.1~100009800187101.6(4)Standard Air Ball Transfer

Loading...

  1. 1

Basic Information

Type Standard Body Material Steel Main Ball material Steel
Sub Ball Steel

Additional Products in this Category

Tech Support