(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Others
•Shape: Others
•Body Material: Aluminum
•Maximum Load (n): 100
•O.D. D Dimension (Ø): 120
Part Number
Configured Part Number is shown.
2530-468U
Type | Others | Shape | Omni | Frame Material | Aluminum Die-casting |
---|---|---|---|---|---|
Barrel Material | Polyurethane | Load Capacity Range(N) | 50.1~100.0 | Allowable Load(N) | 100 |
O.D. D(Ø) | 120 | Frame Surface Treatment | No | Rotating Part Bearing Specifications (Barrel/Body Frame) | Oilless Bushing |
I.D. (d)(φ) | 16.2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy