(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Elbow Plug, Male Screw Type

Part Number

Configured Part Number is shown.

Part Number
JSL-02
JSL-03
JSL-04
Part NumberMinimum order quantityVolume DiscountDays to Ship Mating Female Thread Size
1 Piece(s)Available

8 Days or more

Rc(PT)1/4
1 Piece(s)Available

8 Days or more

Rc(PT)3/8
1 Piece(s)Available

8 Days or more

Rc(PT)1/2
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Mating Female Thread Size

Loading...

  1. 1

Basic Information

Type Standard Body Material Polyacetal (POM) Adhesive Materials No Sealing Material
Applicable Fluid Water / Air Male/Female Plug Valve Structure Single Passage Opening Closing Type
Thread Type Male Threads Type Operating Environment, Applications Standard Normal Operating Pressure 0.98MPa or Less
Operating Temperature Range(℃) 0~50

Additional Products in this Category

Tech Support