(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

KC Series Plug PM Type

KC Series Plug PM Type
  • Volume Discount

[Features]
· Space-saving design which can be used also for a mold whose water port interval is narrow.
· So compact that it can be used for molds whose model-nominal-diameter spouts are narrowly placed.
· Socket can be attached/removed with the long sleeve method while the plug is embedded in a mold.
· Easily connect and disconnect mold cooling water hoses.
· All the sizes and mount shapes are standardized to support extensive applications of molds.

Part Number

Configured Part Number is shown.

Part Number
KC-01PM
KC-02PM
KC-03PM
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension L
(mm)
Dimension d (φ)
(mm)
Mounting Screw Size
1 Piece(s)Available

8 Days or more

315.5Rc1/8
1 Piece(s)Available

Same day

Stock

346Rc1/4
1 Piece(s)Available

8 Days or more

356Rc3/8

Loading...

  1. 1

Basic Information

Type Standard Body Material Brass C3604 Applicable Fluid Water
Male/Female Plug (Male) Thread Type Threaded Type Operating Environment, Applications Standard
Operating Temperature Range(℃) -20::180 Operating Pressure Range(MPa) 0::1

Additional Products in this Category

Tech Support