(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flow Controls - Inline, Meter Out, Knob Adjustment, BN Series (BN-2800-8)

Part Number

Configured Part Number is shown.

BN-2800-8

Part Number
BN-2800-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Pipe Connection Bore Dia. Effective Sectional Area (Needle Side)
(mm2)
Effective Sectional Area (Check Side)
(mm2)
1 Piece(s)Available

8 Days or more

Rc1/41416

Loading...

  1. 1

Basic Information

Type Speed Controller Control Direction Meter-Out Main Body Shape Straight
Environment, Applications Standard Knob Type Standard Lock Nut Type Hex nut
Joint Type Both sides tapped Applicable Fluids Air Operating Pressure(MPa) 0~1.0

Please check the type/dimensions/specifications of the part BN-2800-8 in the Flow Controls - Inline, Meter Out, Knob Adjustment, BN Series series.

Products like this...

Part Number
BN-2800-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Pipe Connection Bore Dia. Effective Sectional Area (Needle Side)
(mm2)
Effective Sectional Area (Check Side)
(mm2)
1 Piece(s)Available

8 Days or more

Rc3/82022

Additional Products in this Category

Tech Support