(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Z-Axis Stages - Screw Actuated, Dovetail or Ball Slide, High retention clamp

Manual Z-Axis Stages - Screw Actuated, Dovetail or Ball Slide, High retention clamp
  • Volume Discount

[Features]
•A range of three small Z-axis stages with different specifications
•Dovetail groove (D-T type) and ball slider travel guide models available
•Wide-ranging applications, for example, positioning of cameras, sensors, and other items
•RM-Z and RX-Z can be fixed in position using a high-retention clamp

Part Number

Configured Part Number is shown.

Part Number
RM-Z
RX-Z
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Stage surface (length) (range of selection)
(mm)
Stage surface (length)
(mm)
Stage surface (width)
(mm)
Allowable Load
(N)
Clamp Type
1 Piece(s)Available

13 Days or more

101~4.926~4030114.9[Standard] Knob Screw Type
1 Piece(s)Available

8 Days or more

105~3041~6060189.8Lever Type

Loading...

  1. 1

Basic Information

Stage Surface Orientation Z-Axis Stage surface (width) (range of selection)(mm) ~25 Feeding Method Feed Screw
Guiding Mechanism Presence Table Material Brass Table Surface Treatment Chrome
Travel Distance/Knob 1 Rotation Approx. 0.5mm Mounting position of the operation part - Moving Direction Z Axis 1 Direction

Additional Products in this Category

Tech Support