(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A thin, lightweight stage which uses a V groove and cross roller for the moving guide.
Part Number
Configured Part Number is shown.
LZ-947-S1
Stage Surface Orientation | Z-Axis | Load Capacity (Range)(N) | 5~30 |
---|---|---|---|
Stage surface (length) (range of selection)(mm) | 61~90 | Stage surface (width) (range of selection)(mm) | 61~90 |
Feeding Method | [Micrometer Heads] Standard Micrometer | Guiding Mechanism | [Cross Roller] V Groove And Cross Roller |
Table Material | Aluminum Alloy | Table Surface Treatment | Black anodize satined |
Stage surface (length)(mm) | 90 | Stage surface (width)(mm) | 90 |
Allowable Load(N) | 29.4 | Clamp Type | [Disk] Plate Clamp |
Show More | |||
Travel Distance/Knob 1 Rotation | 0.5mm | Mounting position of the operation part | Side |
Moving Direction | Z Axis 1 Direction | RoHS | 10 |
Show Less |
Stage Surface Orientation | Z-Axis | Load Capacity (Range)(N) | 5~30 | Stage surface (length) (range of selection)(mm) | 61~90 |
---|---|---|---|---|---|
Stage surface (width) (range of selection)(mm) | 61~90 | Feeding Method | Standard Micrometer | Guiding Mechanism | V Groove And Cross Roller |
Table Material | Aluminum Alloy | Table Surface Treatment | Black anodize satined | Stage surface (length)(mm) | 90 |
Stage surface (width)(mm) | 90 | Allowable Load(N) | 29.4 | Clamp Type | Plate Clamp |
Travel Distance/Knob 1 Rotation | 0.5mm | Mounting position of the operation part | Side | Moving Direction | Z Axis 1 Direction |
Please check the type/dimensions/specifications of the part LZ-947-S1 in the Manual Z-Axis Stages - Slim Stage, High Accuracy, Low Profile series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy