(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Z-Axis Stages - High-Grade Aluminum Z Stage

Manual Z-Axis Stages - High-Grade Aluminum Z Stage
  • Volume Discount

[Features]
· Stage that utilizes aluminum alloy as a main material by the method of HG-VCR to simultaneously achieve rigidity and light weight.
· There is a standard type and symmetric type which can be configured to be symmetrical.
· Standard micro and fine pitch micro feeding methods are available.
· Can be widely used for applications requiring the precise positioning of cameras, sensors, work, and other items

Part Number

Configured Part Number is shown.

Part Number
LV-3047-1
LZ-4047-C1
LZ-6047-S1
LZ-6047-SR1
LZ-7047-CR1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Table Material Table Surface Treatment Stage surface (length)
(mm)
Stage surface (width)
(mm)
Allowable Load
(N)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
Type Mounting position of the operation part
1 Piece(s)Available

13 Days or more

1026~4026~40Stainless Steel[Low Temperature Black Chrome] Black oxide chromium303014.75.5452.5-Side
1 Piece(s)Available

13 Days or more

1026~4026~40Aluminum AlloyBlack anodize satined404019.60.50.20.5Standard TypeCenter
1 Piece(s)Available

13 Days or more

1041~6041~60Aluminum AlloyBlack anodize satined606019.60.20.050.2Standard TypeSide
1 Piece(s)Available

13 Days or more

1041~6041~60Aluminum AlloyBlack anodize satined606019.60.20.050.2Symmetrical TypeSide
1 Piece(s)Available

13 Days or more

1061~9061~90Aluminum AlloyBlack anodize satined707019.60.10.030.1Symmetrical TypeCenter

Loading...

  1. 1

Basic Information

Stage Surface Orientation Z-Axis Load Capacity (Range)(N) 5~30 Feeding Method Standard Micrometer
Guiding Mechanism V Groove And Cross Roller Clamp Type Plate Clamp Travel Distance/Knob 1 Rotation 0.5mm
Moving Direction Z Axis 1 Direction

Additional Products in this Category

Tech Support