(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XY-Axis Stages - V-Groove Cross Roller Guide, High-Grade Aluminum, 30 x 30 mm (Part Numbers)

Manual XY-Axis Stages - V-Groove Cross Roller Guide, High-Grade Aluminum, 30 x 30 mm
  • Volume Discount

[Features]
•Offers both rigidity and low weight by utilizing aluminum alloy as the main material and an HG-VCR guidance method
•Standard and inverse models available, giving left/right symmetry
•Standard micron and fine pitch micron feeds available
•Wide-ranging applications, for example, positioning of cameras, sensors, and other items

Part Number

Configured Part Number is shown.

LD-5047-CR1

Part Number
LD-5047-CR1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Stage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Feeding Method Stage surface (length)
(mm)
Stage surface (width)
(mm)
Allowable Load
(N)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
Type Travel Distance/Knob 1 Rotation Mounting position of the operation part
1 Piece(s)Available

13 Days or more

1030.1~5041~6041~60[Micrometer Heads] Standard Micrometer5050490.60.20.6Symmetrical Type0.5mmCenter

Loading...

  1. 1

Basic Information

Guiding Mechanism V Groove And Cross Roller Table Material Aluminum Alloy Table Surface Treatment Black anodize satined
Parallelism(µm) 50 Clamp Type Plate Clamp Moving Direction 2 Direction of XY Axis

Additional Products in this Category

Tech Support