(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XY-Axis Stages - V-Groove Cross Roller Guide, High-Grade Aluminum, 30 x 30 mm

Manual XY-Axis Stages - V-Groove Cross Roller Guide, High-Grade Aluminum, 30 x 30 mm
  • Volume Discount

[Features]
•Offers both rigidity and low weight by utilizing aluminum alloy as the main material and an HG-VCR guidance method
•Standard and inverse models available, giving left/right symmetry
•Standard micron and fine pitch micron feeds available
•Wide-ranging applications, for example, positioning of cameras, sensors, and other items

Part Number

Configured Part Number is shown.

LD-3047-C1

Part Number
LD-3047-C1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

11 Days or more

10

Loading...

  1. 1

Basic Information

Load Capacity (Range)(N) 5~30 Stage surface (length) (range of selection)(mm) 26~40 Stage surface (width) (range of selection)(mm) 26~40
Feeding Method Standard Micrometer Guiding Mechanism V Groove And Cross Roller Table Material Aluminum Alloy
Table Surface Treatment Black anodize satined Stage surface (length)(mm) 30 Stage surface (width)(mm) 30
Allowable Load(N) 19.6 Parallelism(µm) 50 Moment Rigidity And Pitch Rigidity("/N•cm) 2
Moment Rigidity And Yaw Rigidity("/N•cm) 2 Moment Rigidity And Roll Rigidity("/N•cm) 2 Clamp Type Plate Clamp
Type Standard Type Travel Distance/Knob 1 Rotation 0.5mm Mounting position of the operation part Center
Moving Direction 2 Direction of XY Axis

Please check the type/dimensions/specifications of the part LD-3047-C1 in the Manual XY-Axis Stages - V-Groove Cross Roller Guide, High-Grade Aluminum, 30 x 30 mm series.

Additional Products in this Category

Tech Support