(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Rubber Wheel Bearing Included

Rubber Wheel Bearing Included
  • Volume Discount

•Wheel Type: Outer Ring + Wheel
•Tire Material: Rubber
•Shaft Bearing: Available

Part Number

Configured Part Number is shown.

Part Number
OH35M-75
OH35M-100
OH35M-130
OH35M-150
OH35M-180
OH35M-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
Allowable Load
(kg)
Tire Thickness T
(mm)
1 Piece(s)Available

8 Days or more

753210358011
1 Piece(s)Available

8 Days or more

10035124210014
1 Piece(s)Available

8 Days or more

13038205218016
1 Piece(s)Available

8 Days or more

15045205320017
1 Piece(s)Available

8 Days or more

18045205523017
1 Piece(s)Available

8 Days or more

20045205525018

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber Shaft Bearing Available

Additional Products in this Category

Tech Support