(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Screw-in Fitting, Insulation Union SGP & SUS Use IU-S

Stainless Steel Screw-in Fitting, Insulation Union SGP & SUS Use IU-S
  • Volume Discount

We provide dependable stainless steel products, incorporating rigorous quality management from casting to finishing as we use the best casting/machining technology and the latest equipment in Japan.

Part Number

Configured Part Number is shown.

Part Number
SCS13-IU-S-1/2B
SCS13-IU-S-2B
SCS13-IU-S-3/4B
SCS13-IU-S-11/2B
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

12 Days or more

1/2B(15A)1/2B(15A)
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Maximum Allowable Non-Shock Pressure(MPa) 1 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Male and Female Union Connection Thread Type M1 R Connection Thread Type M2 Rc
Surface Treatment No Applicable Fluid Water / Air / Oil Divisions of Max. Operating Pressure 1.0Mpa or Less
Operating Temperature Range(℃) -20::100 Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support