(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Screw-in Type Fitting Different Diameter Elbow RL

Stainless Steel Screw-in Type Fitting Different Diameter Elbow RL
  • Volume Discount

We provide dependable stainless steel products, incorporating rigorous quality management from casting to finishing as we use the best casting/machining technology and the latest equipment in Japan.

Part Number

Configured Part Number is shown.

Part Number
SCS13-RL-1/2X1/4B
SCS13-RL-1/2X3/8B
SCS13-RL-1/4X1/8B
SCS13-RL-1X1/2B
SCS13-RL-1X3/4B
SCS13-RL-1X3/8B
SCS13-RL-2X1B
SCS13-RL-2X11/2B
SCS13-RL-2X11/4B
SCS13-RL-3/4X1/2B
SCS13-RL-3/4X1/4B
SCS13-RL-3/4X3/8B
SCS13-RL-3/8X1/4B
SCS13-RL-11/2X1B
SCS13-RL-11/2X3/4B
SCS13-RL-11/2X11/4B
SCS13-RL-11/4X1/2B
SCS13-RL-11/4X1B
SCS13-RL-11/4X3/4B
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

10 Days or more

1/2B(15A)1/4B(8A)
1 Piece(s)Available

10 Days or more

1/2B(15A)3/8B(10A)
1 Piece(s)Available

12 Days or more

1/4B(8A)1/8B(6A)
1 Piece(s)Available

8 Days or more

1B(25A)1/2B(15A)
1 Piece(s)Available

8 Days or more

1B(25A)3/4B(20A)
1 Piece(s)Available

8 Days or more

1B(25A)3/8B(10A)
1 Piece(s)Available

10 Days or more

2B(50A)1B(25A)
1 Piece(s)Available

10 Days or more

2B(50A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

2B(50A)1 1/4B(32A)
1 Piece(s)Available

10 Days or more

3/4B(20A)1/2B(15A)
1 Piece(s)Available

8 Days or more

3/4B(20A)1/4B(8A)
1 Piece(s)Available

10 Days or more

3/4B(20A)3/8B(10A)
1 Piece(s)Available

10 Days or more

3/8B(10A)1/4B(8A)
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1B(25A)
1 Piece(s)Available

8 Days or more

1 1/2B(40A)3/4B(20A)
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

8 Days or more

1 1/4B(32A)1/2B(15A)
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1B(25A)
1 Piece(s)Available

10 Days or more

1 1/4B(32A)3/4B(20A)

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Maximum Allowable Non-Shock Pressure(MPa) 1.65 Connection Type Screw⇔Screw Different Diameter
Connecting Shape 90° Elbow Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Surface Treatment No Applicable Fluid Water / Air / Oil Divisions of Max. Operating Pressure 2.0Mpa or Less
Operating Temperature Range(℃) -20::220 Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support