(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CK Fittings - Screw-in Type Malleable Cast Iron Pipe Fitting - Flange Union

CK Fittings - Screw-in Type Malleable Cast Iron Pipe Fitting - Flange Union
  • Volume Discount

•Material : Cast Iron
•Connection Type : Flanged
•Connecting Shape : Flange
•Connection Thread Type M1 : Rc
For complete product overview and details on Flange Union Fittings for Galvanized Cast Iron Pipe - Threaded (CK Metals) see the sections below:

PDF

Part Number

Configured Part Number is shown.

F-100-C

 
Part Number
F-100-C
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 2.5 Connection Type Flange
Connecting Shape Flange Connection Thread Type M1 Rc Thread Nominal M1 4B(100A)
Surface Treatment Resin Coating Applicable Fluid Water Divisions of Max. Operating Pressure than 2.0Mpa
Type Fitting Interior Resin Lining No

Please check the type/dimensions/specifications of the part F-100-C in the CK Fittings - Screw-in Type Malleable Cast Iron Pipe Fitting - Flange Union series.

Additional Products in this Category

Tech Support