(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nut - Bite Fitting, B1 Type, GN Series (Part Numbers)

Nut - Bite Fitting, B1 Type, GN Series
  • Volume Discount

B-type fitting for copper tubes usable at high pressures. Various types are available with quick delivery.

Part Number

Configured Part Number is shown.

Part Number
GN-6-B1
GN-12-B1
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal (Related Parts)
(mm)
Applicable Pipe O.D. (related parts)
(mm)
1 Piece(s)Available

10 Days or more

66
1 Piece(s)Available

10 Days or more

1212

Loading...

  1. 1

Basic Information

Types Related Components Types of Related components Nut Material (Related Components) Brass
Surface Treatment (Related Components) No Applicable Fluids (related parts) Water/Air/Oil Max. Operating Pressure (Related Parts)(MPa) 3.5
Applicable Pipe Material (Related Parts) Copper

Additional Products in this Category

Tech Support