(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Unions - Bulkhead Reducer, Bite Fitting, GUR Series

Unions - Bulkhead Reducer, Bite Fitting, GUR Series
  • Volume Discount

B-type high-pressure fitting for copper tubes. Various types available with fast delivery.

Part Number

Configured Part Number is shown.

Part Number
GUR-6X4-B
GUR-8X6-B
GUR-10X6-B
GUR-10X8-B
GUR-12X8-B
GUR-12X10-B
GUR-15X10-B
GUR-15X12-B
GUR-20X15-B
GUR-25X20-B
GUR-30X25-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Applicable Pipe O.D. 1
(mm)
Thread Size 2
(mm)
Applicable Pipe O.D. 2 [In the case of different diameters]
(mm)
1 Piece(s)Available

8 Days or more

6644
1 Piece(s)Available

9 Days or more

8866
1 Piece(s)Available

9 Days or more

101066
1 Piece(s)Available

9 Days or more

101088
1 Piece(s)Available

9 Days or more

121288
1 Piece(s)Available

9 Days or more

12121010
1 Piece(s)Available

9 Days or more

15151010
1 Piece(s)Available

9 Days or more

15151212
1 Piece(s)Available

9 Days or more

20201515
1 Piece(s)Available

9 Days or more

25252020
1 Piece(s)Available

9 Days or more

30302525
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Applicable Pipe O.D. 1
(mm)
Thread Size 2
(mm)
Applicable Pipe O.D. 2 [In the case of different diameters]
(mm)

Loading...

  1. 1

Basic Information

Material Brass Surface Treatment No Applicable Fluid Water / Air / Oil
Max. Operating Pressure 15 - MPa Connection Type Pipe⇔Pipe, different diameters, plug-in type Connection Shape Union
Types Fitting Fitting type Bite type Fittings Applicable Pipe Type Copper Pipe (General)
Applicable Tube Size Type Copper Pipe mm size Tube Material Copper Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support