(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· A double nut type fitting for vinyl-coated copper tube (control copper tube).
· The structure of the fitting seals the copper tube part and the vinyl part by two different rings. The brass ring connects to the copper tube to prevent leakage and the resin ring protects the copper tube from water, dirt, dust, and others materials that cause corrosion of the copper tube.
· MAX operating pressure: 2.94 MPa (30kgf/cm2).
· The operating temperature range: -10–60℃.
Part Number
Configured Part Number is shown.
SHC-6M-4R
Material | Brass | Surface Treatment | With Ni plating | Applicable Fluid | Water / Air / Oil |
---|---|---|---|---|---|
Max. Operating Pressure | 2.94 - MPa | Operating Temperature Range | -10::60°C | Connection Type | Pipe⇔Screw, plug-in type |
Connection Shape | Union, Inside- Outside Thread | Thread Size 1(mm) | 6 | Connection Thread Type | R |
Types | Fitting | Fitting type | Ring Fitting | Applicable Pipe Type | Copper Pipe (Controlled Copper Pipe) |
Applicable Tube Size Type | Copper Pipe mm size | Tube Material | Copper | Thread Nominal | 1/4B(8A) |
Applicable Pipe O.D. 1(mm) | 6 | Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa |
Please check the type/dimensions/specifications of the part SHC-6M-4R in the Straight Connector - Compression Ring Fitting, Male BSPT, SHC Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy