(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

45° Elbows - Brass, Pipe Fitting, Female BSPT, Class 125

45° Elbows - Brass, Pipe Fitting, Female BSPT, Class 125

45 Degree Elbow Brass Female BSPT Pipe Fitting has good corrosion resistance and is an excellent choice for use with hot and cold water. Fittings that comply with NSF/ANSI 61 and NSF/ANSI 372 low-lead standards and can be used with potable water. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

Part Number
ZUSA-PF-10421
ZUSA-PF-10422
ZUSA-PF-10423
ZUSA-PF-10424
ZUSA-PF-10425
ZUSA-PF-10426
ZUSA-PF-10427
ZUSA-PF-10428
ZUSA-PF-10429
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
1 Piece(s)

13 Days

1/8
1 Piece(s)

13 Days

1/4
1 Piece(s)

13 Days

3/8
1 Piece(s)

13 Days

1/2
1 Piece(s)

13 Days

3/4
1 Piece(s)

13 Days

1
1 Piece(s)

13 Days

1 1/4
1 Piece(s)

13 Days

1 1/2
1 Piece(s)

13 Days

2
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)

Loading...

  1. 1

Basic Information

Material Brass Max. Operating Pressure 125 Connection Shape Elbow
Connection Thread Type Rc

Additional Products in this Category

Tech Support