(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Unions - Bulkhead, Bite Fitting, GU-2 Series (Part Numbers)

Unions - Bulkhead, Bite Fitting, GU-2 Series
  • Volume Discount

B-type flareless fitting for copper tubes usable at high pressures. Various types are available with a short delivery time.

Part Number

Configured Part Number is shown.

Part Number
GU-2-4-B
GU-2-6-B
GU-2-8-B
GU-2-10-B
GU-2-12-B
GU-2-14-B
GU-2-15-B
GU-2-16-B
GU-2-18-B
GU-2-20-B
GU-2-22-B
GU-2-25-B
GU-2-28-B
GU-2-30-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

9 Days or more

44
1 Piece(s)Available

9 Days or more

66
1 Piece(s)Available

9 Days or more

88
1 Piece(s)Available

9 Days or more

1010
1 Piece(s)Available

9 Days or more

1212
1 Piece(s)Available

9 Days or more

1414
1 Piece(s)Available

9 Days or more

1515
1 Piece(s)Available

9 Days or more

1616
1 Piece(s)Available

9 Days or more

1818
1 Piece(s)Available

9 Days or more

2020
1 Piece(s)Available

9 Days or more

2222
1 Piece(s)Available

9 Days or more

2525
1 Piece(s)Available

9 Days or more

2828
1 Piece(s)Available

9 Days or more

3030

Loading...

  1. 1

Basic Information

Material Brass Surface Treatment No Applicable Fluid Water / Air / Oil
Max. Operating Pressure 15 - MPa Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Union
Types Fitting Fitting type Bite type Fittings Applicable Pipe Type Copper Pipe (General)
Applicable Tube Size Type Copper Pipe mm size Tube Material Copper Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support